 |
|
NEW!
All-Round Flashing Light PMF 2030 - 30 Joules per Flash
The strongest
All-Round Flashing Light of the PMF Series
|
|
Dear reader,
Welcome to another issue of the Pfannenberg e-Newsletter. Today we would like to introduce our newest product for visual alarming, the All-Round Flashing Light PMF 2030. The PMF 2030 extends the successful
PMF Series with the brightest flashing light currently marketed, providing 30
Joule energy per flash.
 |
 |
 |
|
The All-Round Flashing Lights of the PMF Series were especially developed for secure 360° signaling over great distances within demanding and rugged working environments such as steel mills, chemical plants, mining operations, on cranes and mobile cranes, on industrial fork lifts and belt conveyors. Visual alarm and emergency signals are generated up to a maximum flash energy of 30 Joule. Another very advantageous product feature is the Fresnel lens-shaped hood which is bundling the flash on a horizontal level in combination with a special XENON flash tube used. This results into very good visibility over great distances at very small power consumption. |
 |
All-Round Flashing Light PMF 2030 - 30 Joule per flash
Currently the brightest flashing light marketed - brighter than comparable products from other manufacturers - now available at Pfannenberg. Using a clear globe colour a light intensity of more than 1500cd can be produced. As a standard the flashing mode, the flashing energy (30 Joule / 20 Joule) and the frequency can be individually set. Also as a standard an inrush current limiter is limiting the current to <1A. This not only serves the reliable operations according to environmental conditions, e.g. is avoiding unwanted glares, blinding the workforce, but also increases the life expectancy of currently 8*106 flashes.
|
 |
- secure 360° alarm over great distances
- equipped with high quality electronic components - no maintenance necessary
- excellent durability and life time
- highly impact resistant
- power saving
- reliable performance under roughest working conditions, z.B. ambient temperature up to +55°C, relative humidity up to 90%
|
|
Click here for further information on Pfannenberg.com ... |
 |
PMF Series -
All-round safety - no mechanical parts
Die PMF Series now includes 4 capacity levels: The PMF 2030 as the brightest All-Round Flashing Light of the series. The PMF 2020, PMF 2015
and PMF 2015-M with a reduced flash energy of 14 Joule especially suitable on small to medium sized cranes and mobile cranes, on industrial fork lifts and belt conveyors. The PMF 2015-M is self-monitoring. The function of the flashing light is monitored internally with an optical sensor and analysis electronics.
|
 |
- electronic flashing lights, without moving parts, for indoor and outdoor applications
- especially suitable for cranes and mobile cranes, industrial fork lifts and belt conveyors
- 14 Joule to 30 Joule flashing energy
- up to 3 flash modes selectable
- globe colours:
clear, amber, red, green, blue
- direct- or bracket mounting
|
|
Click here for further information on Pfannenberg.com ... |
 |
PMF-LED Flex - All-Round Multipurpose Light - LED Technology
The PMF-LED Flex has been developed as a cost efficient, flexible and longer-lasting alternative to regular rotating mirror beacons. The advantages are clearly visible: The rotating light effect not only results into an extremely low current consumption but also provides an extremely high resistance to vibrations. This increases the lifetime significantly!
|
 |
- rotating light effect, extremely low current consumption and resistant to vibration
- maintenance free lifetime of more than 50 000 h
- externally selectable operation mode, a single device for 4 different alerts:
- continuous light
- blinking light
- flashing light
- rotating light effect
- 24V AC/DC units regularly equipped with Soft-Start-Module
|
| Click here for further information on Pfannenberg.com ... |
 |
|
|
|
Benefit from our core competency to increase the availability of your machines and at the same time reduce production costs by decreasing the service and maintenance cycles.
|
|
|
From time to time we would like to inform you on news, products and events. If you would like to subscribe to a different newsletter topic or do not like to receive this e-newsletter anymore, please click here: Newsletter Administration.
Pfannenberg GmbH - Werner-Witt-Straße 1 - D-21035 Hamburg Tel.: +49 40 / 7 34 12 - 0
© 2007 - All rights reserved - Internet: http://www.pfannenberg.com |
|
|
|