If the newsletter is not displayed correctly, please click here. Русский язык


Catalogue / Data Sheet Service Contact Pfannenberg.com e-Newsletter of the Pfannenberg GmbH

Visual and Audible Alarm Systems: CWB-ATEX Flashing Alarms

Dear reader,

Welcome to another issue of the Pfannenberg e-Newsletter. Today we would like to introduce the Pfannenberg flashing alarms of the CWB-ATEX series. These flashing alarms are especially designed to provide visual alarm signals within atmospheres containing explosive gases or combustible dusts hence working enviroments categorized as Ex zones 2G, 2D, 3G and 3D (previsouly zone 1 and zone 2, zone 21 and zone 22).

Click here for additional information at www.pfannenberg.com
Various mouting options combined with an excellent power rating
The various mounting options and the excellent durability of the product, after 8.000.000 flashes still 70% light emission, are providing a broad range of applications for the CWB-ATEX.

  • Pipe clamp, ceiling or wall-mounting bracket, mouting plate, wire guard
  • Available globe colours: clear, red, blue, green, signal yellow and orange
  • Flashing energy 5 Joules
  • Flashing frequency 1 Hz
  • Integrated Ex e service compartment
Click here for additional information.
Excellent protection rating and rugged design
The protection rating IP 66 and the rugged design combine into an extremely reliable product for roughest working conditions. The flashing alarms are equipped with a saltwater-proof aluminium enclosure and a polycarbonate globe hence are especially designed for applications in chemical or petrochemical plants and on offshore facilities.

  • Saltwater-proof aluminium enclosure combined with a polycarbonate globe
  • for use in chemical or petrochemical plants and on offshore facilities
  • certified for categories 2G, 2D, 3G und 3D (previously zone 1 and zone 2, zone 21 and zone 22)
Click here for additional information.

Benefit from our core competency to increase the availability of your machines and at the same time reduce production costs by decreasing the service and maintenance cycles.

From time to time we would like to inform you on news, products and events. If you would like to subscribe to a different newsletter topic or do not like to receive this e-newsletter anymore, please reply to this EMail, using the word "UNSUBSCRIBE" or simply click here: Newsletter.

Pfannenberg Group - Werner-Witt-Straße 1 - 21035 Hamburg, Germany
Tel.: +49 40 / 7 34 12 - 214, Email: Newsletter@Pfannenberg.com

© 2006 - All rights reserved - Internet: http://www.pfannenberg.com

Catalogue / Data Sheet Service Contact Pfannenberg.com Newsletter of the Pfanneberg GmbH