If the newsletter is not displayed correctly, please click here.


Catalogue / Data Sheet Service Contact Pfannenberg.com e-Newsletter of the Pfannenberg GmbH

Alarm Systems & Enclosure Climatisation: AS-i Components

Dear reader,

Welcome to another issue of the Pfannenberg e-newsletter. Today we would like to introduce our AS-i components product range. AS-i components increase the safety, productivity and significantly reduce the time needed for the installation of electrical components.

Klicken Sie hier für weiterführende Informationen auf www.pfannenberg.de
Thermostat FLZ 550 AS-i
Electronic thermostat with integrated AS-i-slave for different electrical applications with variable hysterese settings, ranging from 1 up to 4K, and second switchpoint for a safe max. heat alarm (+20K).

Thermostat FLZ 550 AS-i
  • choice of switchpoint settings,
    -10°C to +60°C
  • switchpoint tolerance +/- 2K
  • internal sensor: NTC
  • mounting on 35 mm profile bars
    in accordance with EN 60175
  • 62 slaves max.
  • AS-i-profile S-B.A.E; AS-i 3.0
Click here for additional information.
BR 50-AS-i: Stack Lights
Tailored for various indoor- and outdoor applications in the industrial sector as direct-, stand- or tube-mounting.

  • modular system with 3 to 4 stages
  • for 31 or 62 slaves
  • continuous- or blinking light module (LED), plus acoustic module
  • direct-, stand- or tube-mounting
  • colors: red, yellow, amber, blue, clear or green
  • AS-i-profile S-9.F.E (4-stages, 31 slaves)or S-8.A.E (3-stages, 62 slaves); AS-i 3.0
Click here for additional information.
PD 2100-AS-i: Maschine Light with LED
Specially designed maschine light with LED and electronic self-test, extremely vibration- and shockresistant, combining the benefits of the LED maschine light PD 2100-LED and AS-interface technology.

  • Integrated LED with more than 50.000hrs service life.
  • Rapid electrical connection by integrated M12 plug at the base plate.
  • electrical connection sideways possible.
  • sealing material for IP 55 (for enclosure installation)
  • 62 slaves max.
  • AS-i-profile S-B.A.E; AS-i 2.1
Click here for additional information.

Benefit from our core competency to increase the availability of your machines and at the same time reduce production costs by decreasing the service and maintenance cycles.

From time to time we would like to inform you on news, products and events. If you would like to subscribe to a different newsletter topic or do not like to receive this e-newsletter anymore, please reply to this EMail, using the word "UNSUBSCRIBE" or simply click here: Unsubscribe e-Newsletter.

Pfannenberg Group - Werner-Witt-Straße 1 - 21035 Hamburg, Germany
Tel.: +49 40 / 7 34 12 - 214, E-Mail: Newsletter@Pfannenberg.com

© 2006 - All rights reserved - Internet: http://www.pfannenberg.com

Catalogue / Data Sheet Service Contact Pfannenberg.com Newsletter der Pfanneberg GmbH