If the newsletter is not displayed correctly, please click here. Pfannenberg Newsletter Archive


Catalogue / Data Sheet Addresses Contact Pfannenberg.com Pfannenberg E-Newsletter

Low Surface Temperature Radiant Heaters FLH-LST Series
Thermal Management, with a maximum temperature of 55°C

Dear reader,

Failure of electrical devices and systems due to high temperatures are typically caused by extreme enviromental conditions. Especially outdoor systems, but also indoor systems pose danger for sensitive electrical devices within the enclosure due to condensation. Pfannenberg's THERMAL MANAGEMENT products ensure 100% safe and steady conditions (temperature and humidity) within the enclosure and therefore, ensure the life-span of machine controls and devices.
The various performance classes of the FLH Switch Cabinet-Heaters, in combination with the FLZ Series Thermostats and Hygrostats, make sure that the correct temperature is available. If a set value is reached, the Thermostat or the Hygrostat controls the heating output.

Newly added to the product rage of Pfannenberg are Low Surface Temperature Radiant Heaters with a limitiation of the surface temperature to 55°C.
Low Surface Temperature Radiant Heaters
The range of FLH Low Surface Temperature Radiant Heaters includes three capacity levels with heating capacities of 20, 30 und 50W. A typical area of application can be vending machines, parking meters and various types of ticket machinery, building installations or frankly speaking, where inadvertent contact with radiant heaters is possible hence a heat source inside electronic enclosures is violating safety regulations, or where neighboring elements are negatively affected by highter temperatures.
Low Surface Temperature Radiant Heaters FLH 0x0-LST
  • 3 capacity levels with heating capacities of 20, 30 und 50 Watts
  • no performance-reducing pulsing of the heater
  • Connection: cable end (500mm) or plug-in terminal
  • Voltage range: 110 - 250V
  • Mounting method: snap fastening for 35mm profile bars according to EN 60715
For additional information, please click here ...

Benefit from our core competency to increase the availability of your machines and at the same time reduce production costs by decreasing the service and maintenance cycles.

From time to time we would like to inform you on news, products and events. If you would like to subscribe to a different newsletter topic or do not like to receive this e-newsletter anymore, please click here: Newsletter Administration.

Pfannenberg Group - Werner-Witt-Straße 1 - 21035 Hamburg, Germany
Tel.: +49 40 / 7 34 12 - 214, Email: Newsletter@Pfannenberg.com

© 2008 - All rights reserved - Internet: http://www.pfannenberg.com

Catalogue / Data Sheet Addresses Contact Pfannenberg.com Pfannenberg E-Newsletter