If the newsletter is not displayed correctly, please click here. English Newsletter Deutscher Newsletter Russian


Catalogue / Data Sheet Service Contact Pfannenberg.com e-Newsletter of the Pfannenberg GmbH

Ex-ATEX Alarm Systems: IS Mini-Alarms

Dear reader,

Welcome to another issue of the Pfannenberg e-Newsletter. Today we would like to introduce our latest innovation especially tailored for Ex-ATEX applications.

Pfannenberg launches a new line of intrinsically safe visual and audio Ex-ATEX alarms. The new IS Mini- Alarms product line is certified for all applications within hazard zone 0, 1 and 2. In other words: Whenever there is a great risk of an explosion due to a possible dust, gas or vapour contamination of the environment, the IS Mini-Alarms are excellently suited to maintain safety for man, machinery and the environment.

Click here for additional information on www.pfannenberg.com
Alarm Sounder IS-mA1
The IS Mini-Alarm Sounder IS-mA1 provides as many as 49 user-selectable three-stage alarm tone configurations with an output of up to 100dB(A). An integrated 4 MHz clock ensures a synchronised output within multiple alarm sounder networks to secure a clear identification of the alarm signal.

Click here for additional information.
LED Flashing Beacon IS-mB1
The LED Flashing Beacon IS-mB1 uses an array of 6 ultra bright red, blue, green and yellow/orange coloured LED to produce a user-selectable warning signal, flashing either at a frequency of 1 Hz or 2 Hz. This leads to far more noticeable visual warning signal compared to traditional Xenon tube beacons.

Click here for additional information.
LED Flashing Alarm-Sounder IS-mC1
The LED Flashing Alarm-Sounder IS-mC1 is a combination of the IS-mA1 and IS-mB1, tailored to meet the highest safety standards efficiently. All of the above mentioned product features and advantages are combined within this application.

Click here for additional information.

Benefit from our core competency to increase the availability of your machines and at the same time reduce production costs by decreasing the service and maintenance cycles.

From time to time we would like to inform you on news, products and events. If you would like to subscribe to a different newsletter topic or do not like to receive this e-newsletter anymore, please click here: Newsletter Administration.

Pfannenberg GmbH - Werner-Witt-Straße 1 - D-21035 Hamburg
Tel.: +49 40 / 7 34 12 - 0

© 2007 - All rights reserved - Internet: http://www.pfannenberg.com

Catalogue / Data Sheet Service Contact Pfannenberg.com e-Newsletter of the Pfannenberg GmbH